MAX5949B
-48V Hot-Swap Controllers with External RSENSE
Part Details
- Allow Safe Board Insertion and Removal from a Live -48V Backplane
- Pin and Function Compatible with LT4250L (MAX5949A)
- Pin Compatible with LT1640L (MAX5949A)
- Pin and Function Compatible with LT4250H (MAX5949B)
- Pin Compatible with LT1640H (MAX5949B)
- Circuit-Breaker Immunity to Input Voltage Steps and Current Spikes
- Withstand -100V Input Transients with No External Components
- Programmable Inrush and Short-Circuit Current Limits
- Operate from -20V to -80V
- Programmable Overvoltage Protection
- Programmable Undervoltage Lockout
- Power Up into a Shorted Load
- Power-Good Control Output
The MAX5949A/MAX5949B are hot-swap controllers that allow a circuit card to be safely hot plugged into a live backplane. The MAX5949A/MAX5949B operate from -20V to -80V and are well-suited for -48V power systems. These devices are pin and function compatible with the LT4250 and pin compatible with the LT1640.
The MAX5949A/MAX5949B provide a controlled turn-on to circuit cards preventing glitches on the power-supply rail and damage to board connectors and components. The MAX5949A/MAX5949B provide undervoltage, overvoltage, and overcurrent protection. These devices ensure the input voltage is stable and within tolerance before applying power to the load.
Both the MAX5949A and MAX5949B protect a system against overcurrent and short-circuit conditions by turning off the external MOSFET in the event of a fault condition. The MAX5949A/MAX5949B also provide protection against input voltage steps. During an input voltage step, the MAX5949A/MAX5949B limit the current drawn by the load to a safe level without turning off power to the load.
Both devices feature an open-drain power-good status output (PWRGD-bar for the MAX5949A or PWRGD for the MAX5949B) that can be used to enable downstream converters.
The MAX5949A/MAX5949B are available in an 8-pin SO package. Both devices are specified for the extended -40°C to +85°C temperature range.
Applications
- -48V Distributed Power Systems
- Base-Station Line Cards
- Central-Office Line Cards
- Central-Office Switching
- Negative Power-Supply Controls
- Network Routers and Switches
- Server Line Cards
- Telecom Line Cards
Documentation
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
High Voltage Hot Swap Controllers 3 | ||
MAX5920 | PRODUCTION | -48V Hot-Swap Controller with External RSENSE |
MAX5921 | PRODUCTION | -48V Hot-Swap Controllers with External RSENSE and High Gate Pulldown Current |
MAX5939 | PRODUCTION | -48V Hot-Swap Controllers with External RSENSE and High Gate Pulldown Current |
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- MAX5949A
- MAX5949B
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Latest Discussions
No discussions on MAX5949B yet. Have something to say?
Start a Discussion on EngineerZone®