MAX5949A

-48V Hot-Swap Controllers with External RSENSE

Viewing:

Part Details

  • Allow Safe Board Insertion and Removal from a Live -48V Backplane
  • Pin and Function Compatible with LT4250L (MAX5949A)
  • Pin Compatible with LT1640L (MAX5949A)
  • Pin and Function Compatible with LT4250H (MAX5949B)
  • Pin Compatible with LT1640H (MAX5949B)
  • Circuit-Breaker Immunity to Input Voltage Steps and Current Spikes
  • Withstand -100V Input Transients with No External Components
  • Programmable Inrush and Short-Circuit Current Limits
  • Operate from -20V to -80V
  • Programmable Overvoltage Protection
  • Programmable Undervoltage Lockout
  • Power Up into a Shorted Load
  • Power-Good Control Output
MAX5949A
-48V Hot-Swap Controllers with External RSENSE
MAX5949A, MAX5949B: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
High Voltage Hot Swap Controllers 3
MAX5920 PRODUCTION -48V Hot-Swap Controller with External RSENSE
MAX5921 PRODUCTION -48V Hot-Swap Controllers with External RSENSE and High Gate Pulldown Current
MAX5939 PRODUCTION -48V Hot-Swap Controllers with External RSENSE and High Gate Pulldown Current
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • MAX5949A
  • MAX5949B

SPICE Model 2

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on MAX5949A yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed