MAX5913

+48V Quad Hot-Swap Controllers For Power-Over-LAN

Viewing:

Part Details

  • Wide Operating Input Voltage Range +35V to +72V
  • IEEE 802.3AF Compatible
  • Four Independent Power Switch Controllers
  • Open-Circuit Detector
  • On-Board Charge Pumps to Drive External N-Channel FETs
  • Current Sense with External Resistor
  • Foldback Current Limiting
  • +32V Input Undervoltage Lockout
  • On-Chip +12V, 100mA Voltage Relay Drivers
  • MAX5913
    +48V Quad Hot-Swap Controllers For Power-Over-LAN
    MAX5913, MAX5914: Functional Diagram
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project

    Latest Discussions

    No discussions on max5913 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed