MAX5912

-48V, Simple Swapper Hot-Swap Switches

-48V Hot Swap Switch Targets IP Phones and Data Terminal Equipment Requiring Data and Power on the Same Cable

Viewing:

Part Details

  • Provides Safe Hot Swap for -16V to -65V Power Supplies
  • 280mA Current Limit for MAX5911
  • 415mA Current Limit for MAX5912
  • Zero-Current Load Disconnect
  • Integrated Power FET
  • Status Output Reports Fault Condition
  • Internal Switch-Protection Circuitry
  • Built-In Thermal Shutdown
  • DGND Can Vary Up to ±5V with Respect to AGND
MAX5912
-48V, Simple Swapper Hot-Swap Switches
MAX5911, MAX5912: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX5911EVKIT

Evaluation Kit for the MAX5911

Features and Benefits

  • Provides Safe Hot Swap for -16V to -65V Power Supplies
  • 280mA Current Limit
  • Adjustable Undervoltage Threshold with a Default Set to -28V
  • Zero-Current Detection
  • Enable Input/Fault Output
  • Adjustable Output-Voltage Gate Ramp
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX5911 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that demonstrates the MAX5911 fully integrated hot-swap solution for negative supply rails. The device allows the safe insertion and removal of circuit cards into live backplanes or ports without causing problematic glitches on the negative power-supply rail. The EV kit operates over a -16V to -65V voltage range and has an adjustable undervoltage lockout (UVLO) set by default to -28V. During startup, the device regulates the current between the backplane power source and the load to 280mA and monitors four fault parameters: UVLO, power-not-good, zero-current detection, and thermal shutdown.

Applications

  • Bridges
  • Network Hubs, Switches, Routers
  • Routers/Switches

MAX5911EVKIT
Evaluation Kit for the MAX5911

Latest Discussions

No discussions on MAX5912 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed