MAX5839
Octal, 13-Bit Voltage-Output DAC with Parallel Interface
Part Details
- Full 13-Bit Performance Without Adjustments
- 8 DACs in a Single Package
- Buffered Voltage Outputs
- Unipolar or Bipolar Voltage Swing to +9V and -4V
- 22µs Output Settling Time
- Drives up to 10,000pF Capacitive Load
- Low Output Glitch: 30mV
- Low Power Consumption: 10mA (typ)
- Small Package: 44-Pin MQFP
- Double-Buffered Digital Inputs
- Asynchronous Load Updates All DACs Simultaneously
- Asynchronous active-low CLR Forces All DACs to DUTGND Potential
The MAX5839 contains eight 13-bit, voltage-output digital-to-analog converters (DACs). On-chip precision output amplifiers provide the voltage outputs. The device operates from +14V/-9V supplies. Its bipolar output voltage swing ranges from +9V to -4V and is achieved with no external components. The MAX5839 has three pairs of differential reference inputs; two of these pairs are connected to two DACs each, and a third pair is connected to four DACs. The references are independently controlled, providing different full-scale output voltages to the respective DACs. The MAX5839 operates within the following voltage ranges: VDD = +7V to +14V, VSS = -5V to -9V, and VCC = +4.75V to +5.25V.
The MAX5839 features double-buffered interface logic with a 13-bit parallel data bus. Each DAC has an input latch and a DAC latch. Data in the DAC latch sets the output voltage. The eight input latches are addressed with three address lines. Data is loaded to the input latch with a single write instruction. An asynchronous load input (active-low LD) transfers data from the input latch to the DAC latch. The active-low LD input controls all DACs; therefore, all DACs can be updated simultaneously by asserting the active-low LD pin. An asynchronous active-low CLR input sets the output of all eight DACs to the respective DUTGND input of the op amp. Note that active-low CLR is a CMOS input, which is powered by VDD. All other logic inputs are TTL/CMOS compatible. The "A" grade of the MAX5839 has a maximum INL of ±2 LSBs, while the "B" grade has a maximum INL of ±4 LSBs. Both grades are available in 44-pin MQFP packages.
Applications
- Arbitrary Function Generators
- Automated Test Equipment (ATE)
- Avionics and Military Systems
- Digital Gain and Offset Control
- Industrial Process Controls
- Minimum Component Count Analog Systems
- SONET Applications
Documentation
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Product 1 | ||
MAX5270 | Octal, 13-Bit Voltage-Output DAC with Parallel Interface |
Latest Discussions
No discussions on MAX5839 yet. Have something to say?
Start a Discussion on EngineerZone®