MAX5762

32-Channel, 16-Bit, Voltage-Output DACs with Serial Interface

Viewing:

Part Details

  • Digital Offset and Gain Correction for Each DAC Channel
  • Guaranteed Monotonic to 16 Bits
  • 32 Individual DACs in a 10mm x 10mm, 68-Pin TQFN Package or
    12mm x 12mm, 64-Pin TQFP Package
  • Output Voltage Ranges
    • 0 to +5V (MAX5762)
    • 0 to +10V (MAX5763)
    • -2.5V to +7.5V (MAX5764)
    • -5V to +5V (MAX5765)
  • Buffered Voltage Outputs Drive 10kΩ || 100pF
  • Glitch-Free Power-Up
  • SPI/QSPI/MICROWIRE- and DSP-Compatible 33MHz Serial Interface
MAX5762
32-Channel, 16-Bit, Voltage-Output DACs with Serial Interface
MAX5762, MAX5763, MAX5764, MAX5765: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max5762 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed