MAX5704
Ultra-Small, Single-Channel, 8-/10-/12-Bit Buffered Output Voltage DACs with Internal Reference and SPI Interface
Feature-Rich, 1-Channel DAC Family
Part Details
- Single High-Accuracy DAC Channel
- 12-Bit Accuracy Without Adjustments
- ±1 LSB INL Buffered Voltage Output
- Monotonic Over All Operating Conditions
- Three Precision Selectable Internal References
- 2.048V, 2.500V, or 4.096V
- Internal Output Buffer
- Rail-to-Rail Operation with External Reference
- 6.3µs Settling Time
- Output Directly Drives 2kΩ Loads
- Small, 10-Pin, 2mm x 3mm TDFN and 3mm x 5mm µMAX Packages
- Wide 2.7V to 5.5V Supply Range
- Flexible 1.8V to 5.5V VDDIO
- 50MHz, 3-Wire, SPI/QSPI/MICROWIRE/DSP-Compatible Serial Interface
- Power-On-Reset to Zero-Scale DAC Output
- User-Configurable Asynchronous I/O Functions: Active-Low CLR, Active-Low LDAC, Active-Low GATE
- Three Software-Selectable Power-Down Output Impedances: 1kΩ, 100kΩ, or High Impedance
- Low 155µA DAC Supply Current at 3V
The MAX5703/MAX5704/MAX5705 single-channel, low-power, 8-/10-/12-bit, voltage-output digital-to-analog converters (DACs) include output buffers and an internal reference that is selectable to be 2.048V, 2.500V, or 4.096V. The MAX5703/MAX5704/MAX5705 accept a wide supply voltage range of 2.7V to 5.5V with extremely low power (< 1mW) consumption to accommodate most low-voltage applications. A precision external reference input allows rail-to-rail operation and presents a 100kΩ (typ) load to an external reference.
The MAX5703/MAX5704/MAX5705 have a 50MHz, 3-wire SPI/QSPI™/MICROWIRE®/DSP-compatible serial interface. The DAC output is buffered and has a low supply current of 155µA (typical at 3V) and a low offset error of ±0.5mV (typical). On power-up, the MAX5703/MAX5704/MAX5705 reset the DAC outputs to zero, providing additional safety for applications that drive valves or other transducers which need to be off on power-up. The internal reference is initially powered down to allow use of an external reference.
The MAX5703/MAX5704/MAX5705 include a user-configurable active-low asynchronous input, AUX for additional flexibility. This input can be programmed to asynchronously clear (active-low CLR) or temporarily gate (active-low GATE) the DAC output to a user-programmable value. A dedicated asynchronous active-low LDAC input is also included. This allows simultaneous output updates of multiple devices.
The MAX5703/MAX5704/MAX5705 are available in 10-pin TDFN/µMAX® packages and are specified over the -40°C to +125°C temperature range.
Applications
- Automatic Tuning and Optical Control
- Data Acquisition
- Gain and Offset Adjustment
- Portable Instrumentation
- Power Amplifier Control and Biasing
- Process Control and Servo Loops
- Programmable Voltage and Current Sources
Documentation
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Product 3 | ||
MAX5713 | Ultra-Small, Quad-Channel, 8-/10-/12-Bit Buffered Output DACs with Internal Reference and SPI Interface | |
MAX5724 | Ultra-Small, Octal-Channel, 8-/10-/12-Bit Buffered Output DACs with Internal Reference and SPI Interface | |
MAX5723 | Ultra-Small, Octal-Channel, 8-/10-/12-Bit Buffered Output DACs with Internal Reference and SPI Interface | |
Single-Supply Voltage Output D/A Converters 3 | ||
MAX5715 | PRODUCTION | Ultra-Small, Quad-Channel, 8-/10-/12-Bit Buffered Output DACs with Internal Reference and SPI Interface |
MAX5714 | PRODUCTION | Ultra-Small, Quad-Channel, 8-/10-/12-Bit Buffered Output DACs with Internal Reference and SPI Interface |
MAX5725 | PRODUCTION | Ultra-Small, Octal-Channel, 8-/10-/12-Bit Buffered Output DACs with Internal Reference and SPI Interface |
Tools & Simulations
IBIS Model 2
Evaluation Kits
Latest Discussions
No discussions on max5704 yet. Have something to say?
Start a Discussion on EngineerZone®