MAX5703

Ultra-Small, Single-Channel, 8-/10-/12-Bit Buffered Output Voltage DACs with Internal Reference and SPI Interface

Feature-Rich, 1-Channel DAC Family

Viewing:

Part Details

  • Single High-Accuracy DAC Channel
    • 12-Bit Accuracy Without Adjustments
    • ±1 LSB INL Buffered Voltage Output
    • Monotonic Over All Operating Conditions
  • Three Precision Selectable Internal References
    • 2.048V, 2.500V, or 4.096V
  • Internal Output Buffer
    • Rail-to-Rail Operation with External Reference
    • 6.3µs Settling Time
    • Output Directly Drives 2kΩ Loads
  • Small, 10-Pin, 2mm x 3mm TDFN and 3mm x 5mm µMAX Packages
  • Wide 2.7V to 5.5V Supply Range
  • Flexible 1.8V to 5.5V VDDIO
  • 50MHz, 3-Wire, SPI/QSPI/MICROWIRE/DSP-Compatible Serial Interface
  • Power-On-Reset to Zero-Scale DAC Output
  • User-Configurable Asynchronous I/O Functions: Active-Low CLR, Active-Low LDAC, Active-Low GATE
  • Three Software-Selectable Power-Down Output Impedances: 1kΩ, 100kΩ, or High Impedance
  • Low 155µA DAC Supply Current at 3V
MAX5703
Ultra-Small, Single-Channel, 8-/10-/12-Bit Buffered Output Voltage DACs with Internal Reference and SPI Interface
MAX5703, MAX5704, MAX5705: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Product 3
MAX5713 Ultra-Small, Quad-Channel, 8-/10-/12-Bit Buffered Output DACs with Internal Reference and SPI Interface
MAX5724 Ultra-Small, Octal-Channel, 8-/10-/12-Bit Buffered Output DACs with Internal Reference and SPI Interface
MAX5723 Ultra-Small, Octal-Channel, 8-/10-/12-Bit Buffered Output DACs with Internal Reference and SPI Interface
Single-Supply Voltage Output D/A Converters 3
MAX5715 PRODUCTION Ultra-Small, Quad-Channel, 8-/10-/12-Bit Buffered Output DACs with Internal Reference and SPI Interface
MAX5714 PRODUCTION Ultra-Small, Quad-Channel, 8-/10-/12-Bit Buffered Output DACs with Internal Reference and SPI Interface
MAX5725 PRODUCTION Ultra-Small, Octal-Channel, 8-/10-/12-Bit Buffered Output DACs with Internal Reference and SPI Interface
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX5X05EVKIT

Evaluation Kit for the MAX5703, MAX5704, MAX5705A, MAX5705B, MAX5803, MAX5804, MAX5805A, and MAX5805B

Features and Benefits

  • Wide 2.7V to 5.5V Input Supply Range
  • Demonstrates 6.3µs Settling Time of Buffered Output
  • High Precision with ±1 LSB INL
  • Selectable Output Termination: 1kΩ, 100kΩ, or High Impedance
  • Precision 10ppm (max) Selectable Internal References: 2.048V, 2.500V, and 4.096V
  • Demonstrates User-Supplied External Reference
  • Supports Entire Family of I²C and SPI 12-/10-/8-Bit DACs
  • Windows XP-, Windows Vista-, and Windows 7-Compatible Software
  • USB-Powered (Cable Included)
  • Fully Assembled and Tested with Proven PCB Layout

Product Details

The MAX5X05 evaluation kit (EV kit) demonstrates the MAX5705 and MAX5805 12-bit, single-channel, low-power DACs with internal reference and buffered voltage output. The MAX5705 and the MAX5805 come in a 10-pin µMAX® package. The EV kit provides controls to change the DAC output, power operations, and references. The DAC ICs are controlled by an on-board MAXQ microcontroller, which provides two different interfaces: I²C and SPI. The EV kit features Windows XP®-, Windows Vista®-, and Windows® 7-compatible software, which provides a simple graphical user interface (GUI) for exercising the MAX5705 and the MAX5805 features.

The EV kit comes with the MAX5705AAUB+ (SPI) and the MAX5805AAUB+ (I²C) installed. Contact the factory for samples of the pin-compatible MAX5703AUB+ (SPI, 8-bit), MAX5704AUB+ (SPI, 10-bit), MAX5705BAUB+ (SPI, 10-bit), MAX5803AUB+ (I²C, 8-bit), MAX5804AUB+ (I²C, 10-bit), MAX5805BAUB+ (I²C, 12-bit).

Applications

  • Automatic Tuning and Optical Control
  • Data Acquisition
  • Gain and Offset Adjustment
  • Portable Instrumentation
  • Power Amplifier Control and Biasing
  • Process Control and Servo Loops
  • Programmable Voltage and Current Sources

MAX5X05EVKIT
Evaluation Kit for the MAX5703, MAX5704, MAX5705A, MAX5705B, MAX5803, MAX5804, MAX5805A, and MAX5805B

Latest Discussions

No discussions on max5703 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed