MAX5632
16-Bit DACs with 32-Channel Sample-and-Hold Outputs
Viewing:
Part Details
- Integrated 16-Bit DAC and 32-Channel SHA with SRAM and Sequencer
- 32 Voltage Outputs
- 0.005% Output Linearity
- 200µV Output Resolution
- Flexible Output Voltage Range
- Remote Ground Sensing
- Fast Sequential Loading: 1.3µs per Register
- Burst and Immediate Mode Addressing
- No External Components Required for Setting Gain and Offset
- Integrated Output Clamp Diodes
- Three Output Impedance Options:
- MAX5631 (50Ω), MAX5632 (500Ω), and MAX5633 (1kΩ)
The MAX5631/MAX5632/MAX5633 are 16-bit digital-to-analog converters (DACs) with 32 sample-and-hold (SHA) outputs for applications where a high number of programmable voltages are required. These devices include a clock oscillator and a sequencer that updates the DAC with codes from an internal SRAM. No external components are required to set offset and gain.
The MAX5631/MAX5632/MAX5633 feature a -4.5V to +9.2V output voltage range. Other features include a 200µV/step resolution, with output linearity error, typically 0.005% of full-scale range (FSR). The 100kHz refresh-rate updates each SHA every 320µs, resulting in negligible output droop. Remote ground sensing allows the outputs to be referenced to the local ground of a separate device.
These devices are controlled through a 20MHz SPI/QSPI™/MICROWIRE®-compatible 3-wire serial interface. Immediate Update Mode allows any channel's output to be updated within 20µs. Burst Mode allows multiple values to be loaded into memory in a single, high-speed data burst. All channels are updated within 330µs after data has been loaded.
Each device features an output clamp and output resistors for filtering. The MAX5631 features a 50Ω output impedance and is capable of driving up to 250pF of output capacitance. The MAX5632 features a 500Ω output impedance and is capable of driving up to 10nF of output capacitance. The MAX5633 features a 1kΩ output impedance and is capable of driving up to 10nF of output capacitance.
The MAX5631/MAX5632/MAX5633 are available in 12mm x 12mm, 64-pin TQFP, and 10mm x 10mm, 68-pin thin QFN packages.
Applications
- Automated Test Equipment (ATE)
- Industrial Process Controls
- Instrumentation
- MEMS Mirror Servo Control
Documentation
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on max5632 yet. Have something to say?
Start a Discussion on EngineerZone®