MAX5581

Obsolete

Buffered, Fast-Settling, Quad, 12-/10-/8-Bit, Voltage-Output DACs

Viewing:

Part Details

  • 3µs (max) 12-Bit Settling Time to 0.5 LSB
  • Quad, 12-/10-/8-Bit Serial DACs in TSSOP Package
  • ±1 LSB (max) INL and DNL at 12-Bit Resolution
  • Two User-Programmable Digital I/O Ports
  • Single +2.7V to +5.25V Analog Supply
  • +1.8V to AVDD Digital Supply
  • 20MHz, 3-Wire, SPI-/QSPI-/MICROWIRE-/DSP-Compatible Serial Interface
  • Glitch-Free Outputs Power Up to Zero Scale, Midscale, or Full Scale Controlled by PU Pin
  • Unity-Gain or Force-Sense-Configured Output Buffers
MAX5581
Buffered, Fast-Settling, Quad, 12-/10-/8-Bit, Voltage-Output DACs
MAX5580, MAX5581, MAX5582, MAX5583, MAX5584, MAX5585: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX5581EVKIT

Evaluation Kit/Evaluation System for the MAX5580, MAX5581, MAX5582, MAX5583, MAX5584, and MAX5585

Features and Benefits

  • Proven PC Board Layout
  • Windows® 98-/2000-/XP-Compatible Evaluation Software
  • Pushbutton Switches for Easy UPIO_ Evaluation
  • Fully Assembled and Tested

Product Details

The MAX5581 evaluation system (EV system) is a complete, 4-channel, 12-bit, data-generation system. The MAX5581 EV system (MAX5581EVCMODU) consists of a MAX5581 evaluation kit (EV kit) and the Maxim CMODUSB command module. Order the EV kit (MAX5581EVKIT) separately if an SPI™ master or the CMODUSB command module is already available.

The EV kit comes with the MAX5581AETP installed. Contact the factory for free samples of the pin-compatible MAX5580_ETP–MAX5585ETP to evaluate these devices.

Applications

  • Automated Test Equipment (ATE)
  • Automatic Tuning
  • Digital Offset and Gain Adjustments
  • Fast Parallel DAC to Serial DAC Upgrades
  • Industrial Process Controls
  • Microprocessor (µP)-Controlled Systems
  • Motion Control
  • Portable Instrumentation
  • Power Amplifier Control
  • Programmable Attenuators
  • Programmable Voltage and Current Sources

MAX5581EVCMODU

Evaluation Kit/Evaluation System for the MAX5580, MAX5581, MAX5582, MAX5583, MAX5584, and MAX5585

Features and Benefits

  • Proven PC Board Layout
  • Windows® 98-/2000-/XP-Compatible Evaluation Software
  • Pushbutton Switches for Easy UPIO_ Evaluation
  • Fully Assembled and Tested

Product Details

The MAX5581 evaluation system (EV system) is a complete, 4-channel, 12-bit, data-generation system. The MAX5581 EV system (MAX5581EVCMODU) consists of a MAX5581 evaluation kit (EV kit) and the Maxim CMODUSB command module. Order the EV kit (MAX5581EVKIT) separately if an SPI™ master or the CMODUSB command module is already available.

The EV kit comes with the MAX5581AETP installed. Contact the factory for free samples of the pin-compatible MAX5580_ETP–MAX5585ETP to evaluate these devices.

Applications

  • Automated Test Equipment (ATE)
  • Automatic Tuning
  • Digital Offset and Gain Adjustments
  • Fast Parallel DAC to Serial DAC Upgrades
  • Industrial Process Controls
  • Microprocessor (µP)-Controlled Systems
  • Motion Control
  • Portable Instrumentation
  • Power Amplifier Control
  • Programmable Attenuators
  • Programmable Voltage and Current Sources

MAX5581EVKIT
Evaluation Kit/Evaluation System for the MAX5580, MAX5581, MAX5582, MAX5583, MAX5584, and MAX5585
MAX5581EVCMODU
Evaluation Kit/Evaluation System for the MAX5580, MAX5581, MAX5582, MAX5583, MAX5584, and MAX5585

Latest Discussions

No discussions on max5581 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed