MAX5492

PRODUCTION

10kΩ Precision-Matched Resistor-Divider in SOT23

Part Models
6
1ku List Price
Starting From $1.70

Part Details

  • Resistance Ratios from 1:1 to 10:1
  • Custom Ratios Available Upon Request
  • Tight Initial Ratio Accuracy
    0.035% (MAX5492A)
    0.05% (MAX5492B)
    0.1% (MAX5492C)
  • Low 1.5ppm/°C (typ) Resistor-Ratio-Drift (1.1:1)
  • Up to 40V Operating Voltage Across Sum of R1 and R2
  • Tiny 5-Pin SOT23 Package
  • MAX5492
    10kΩ Precision-Matched Resistor-Divider in SOT23
    Ask a Question

    Documentation

    Learn More

    Latest Discussions

    Recently Viewed