MAX5490

PRODUCTION

100kΩ Precision-Matched Resistor-Divider in SOT23

Ultra-Precision Voltage-Dividers in a SOT23 Keep Drift to 3ppm/°C

Part Models
16
1ku List Price
Starting From $1.87

Part Details

  • Resistance Ratios from 1:1 to 100:1
  • Custom Ratios Available Upon Request
  • Tight Initial Ratio Accuracy
    • 0.035% (MAX5490A)
    • 0.05% (MAX5490B)
    • 0.1% (MAX5490C)
  • Low 1ppm/°C (typ) Resistor-Ratio-Drift
  • Up to 80V Operating Voltage Across Sum of R1 and R2
  • Tiny 3-Pin SOT23 Package
MAX5490
100kΩ Precision-Matched Resistor-Divider in SOT23
Ask a Question

Documentation

Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
Precision Resistor Network 1
MAX5491 PRODUCTION Precision-Matched Resistor-Divider in SOT23
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX5490 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed