MAX5417L

256-Tap, Nonvolatile, I²C-Interface, Digital Potentiometers

Industry's Smallest 256-Tap Digital Potentiometers Fit in a 3mm x 3mm TDFN

Viewing:

Part Details

  • Power-On Recall of Wiper Position from Nonvolatile Memory
  • Tiny 3mm x 3mm 8-Pin TDFN Package
  • 35ppm/°C End-to-End Resistance Temperature Coefficient
  • 5ppm/°C Ratiometric Temperature Coefficient
  • 50kΩ/100kΩ/200kΩ Resistor Values
  • Fast I²C-Compatible Serial Interface
  • 500nA (typ) Static Supply Current
  • Single-Supply Operation: +2.7V to +5.25V
  • 256 Tap Positions
  • ±0.5 LSB DNL in Voltage-Divider Mode
  • ±0.5 LSB INL in Voltage-Divider Mode
  • EV Kit Available
MAX5417L
256-Tap, Nonvolatile, I²C-Interface, Digital Potentiometers
MAX5417, MAX5417L, MAX5417M, MAX5417N, MAX5417P, MAX5418, MAX5419: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max5417l yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed