MAX5264

Octal, 14-Bit, Voltage-Output DAC with Parallel Interface for ATE

Viewing:

Part Details

  • Full 14-Bit Performance Without Adjustments
  • 8 DACs in a Single Package
  • Buffered Voltage Outputs
  • Unipolar or Bipolar Voltage Swing to +9V and -4V
  • 22µs Output Settling Time
  • Drives Up to 10,000pF Capacitive Load
  • Low Output Glitch: 30mV
  • Low Power Consumption: 10mA (typ)
  • Small 44-Pin MQFP Package
  • Double-Buffered Digital Inputs
  • Asynchronous Load Updates All DACs Simultaneously
  • Asynchronous CLR-bar Forces All DACs to DUTGND Potential
MAX5264
Octal, 14-Bit, Voltage-Output DAC with Parallel Interface for ATE
MAX5264: Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX5264 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed