MAX5195EGM

14-Bit, 260Msps High-Dynamic Performance DAC

Viewing:

Part Details

  • 260Msps Output Update Rate
  • Excellent SFDR Performance
    • To Nyquist (-12dBFS)
    • At 19.4MHz Output = 77dBc
    • At 51.6MHz Output = 76dBc
  • Industry-Leading IMD Performance For 4 Tones (-15dBFS)
    • At 18MHz Output = 86dBc
    • At 31MHz Output = 84dBc
  • Low Noise Performance SNR = 160dB/Hz at fOUT = 19.4MHz
  • On-Chip 1.2V Bandgap Reference
  • 20mA Full-Scale Current
  • Single 5V Supply
  • Differential LVPECL-Compatible Digital Inputs
  • 48-Lead QFN-EP Package
MAX5195EGM
14-Bit, 260Msps High-Dynamic Performance DAC
MAX5195, MAX5195EGM: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX5195EGM yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed