MAX5165L

32-Channel Sample/Hold Amplifier with a Single Multiplexed Input

Viewing:

Part Details

  • 32-Channel Sample/Hold
  • Output Clamping
  • 0.01% Accuracy of Acquired Signal
  • 0.01% Linearity Error
  • Fast Acquisition Time: 2.5µs
  • Low Droop Rate: 1mV/sec
  • Low Hold Step: 0.25mV
  • Wide Output Voltage Range: +7V to -4V
MAX5165L
32-Channel Sample/Hold Amplifier with a Single Multiplexed Input
MAX5165: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX5165L yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed