MAX5091

PRODUCTION

28V, 100mA, Low-Quiescent-Current LDO with Reset and Power-Fail Input/Output

100mA, 45µA IQ, LDO Regulator in High-Power Thermally Enhanced 8-Pin SO or TDFN Package

Part Models
6
1ku List Price
Starting From $1.28
Viewing:

Part Details

  • +5V to +28V Wide Operating Input Voltage Range
  • Withstands 40V Input Voltage Transients
  • Guaranteed 100mA Output Current
  • 45µA Typical Quiescent Current at 100µA Output Current
  • Preset +5V (MAX5091A) or +3.3V (MAX5091B) Output Voltage
  • Stable with Only 10µF Output Capacitance
  • RESET Output with Adjustable Timeout Period
  • Uncommitted Comparator for Voltage Monitoring/Power-Fail Indication
  • Output Overload and Short-Circuit Protection
  • Thermal Shutdown
  • Available in 8-Pin TDFN (1.95W at TA = +70°C) and 8-Pin SO (1.5W at TA = +70°C)
  • Operates Over -40°C to +125°C Automotive Temperature Range
MAX5091
28V, 100mA, Low-Quiescent-Current LDO with Reset and Power-Fail Input/Output
MAX5091: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max5091 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed