MAX5089
2.2MHz, 2A Buck Converters with an Integrated High-Side Switch
Up to 2.2MHz Switching Frequency Prevents Harmonics from Interfering in the ADSL2+ and Automotive AM Radio Frequency Bands
Part Details
- 4.5V to 5.5V or 5.5V to 23V Input Voltage Range
- Output Voltage Adjustable Down to 0.6V
- 2A Output Current
- Synchronous Rectifier Driver Output (MAX5089) for Higher Efficiency
- Resistor-Programmable Switching Frequency from 200kHz to 2.2MHz
- External Synchronization and Enable (On/Off) Inputs
- Clock Output for Driving Second Converter 180° Out-Of-Phase (MAX5089)
- Integrated 150mΩ High-Side n-Channel Power MOSFET
- Power-On Reset Output (MAX5088)/Power-Good Output (MAX5089)
- Short-Circuit Protection
- Thermal-Shutdown Protection
- Thermally Enhanced 16-Pin TQFN Package Dissipates 2.7W
The MAX5088/MAX5089 high-frequency, DC-DC converters with an integrated n-channel power MOSFET provide up to 2A of load current. The MAX5088 includes an internal power MOSFET to enable the design of a nonsynchronous buck topology power supply. The MAX5089 is for the design of a synchronous buck topology power supply. These devices operate from a 4.5V to 5.5V or 5.5V to 23V input voltage and a 200kHz to 2.2MHz resistor-programmable switching frequency. The voltage-mode architecture with a peak switch current-limit scheme provides stable operation up to a 2.2MHz switching frequency. The MAX5088 includes a clock output for driving a second DC-DC converter 180° out-of-phase and a power-on-reset (RESET-bar) output. The MAX5089 includes a power-good output and a synchronous rectifier driver to drive an external low-side MOSFET in the buck converter configuration for high efficiency.
The MAX5088/MAX5089 protect against overcurrent conditions by utilizing a peak current limit as well as overtemperature shutdown providing a very reliable and compact power source for point-of-load regulation applications. Additional features include synchronization, internal digital soft-start, and an enable input. The MAX5088/MAX5089 are available in a thermally enhanced, space-saving 16-pin TQFN (5mm x 5mm) package and operate over the -40°C to +125°C temperature range.
Applications
- Automotive Radio Power Supply
- IP Phones/WLAN Access Points
- Servers and Networks
- xDSL Modem Power Supply
Documentation
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Internal Power Switch Boost Regulators 2 | ||
MAX5073 | PRODUCTION | 2.2MHz, Dual-Output Buck or Boost Converter with Internal Power MOSFETs |
MAX5072 | PRODUCTION | 2.2MHz, Dual-Output Buck or Boost Converter with POR and Power-Fail Output |
Internal Power Switch Buck Regulators 2 | ||
MAX5082 | PRODUCTION | 1.5A, 40V, MAXPower Step-Down DC-DC Converters |
MAX5083 | PRODUCTION | 1.5A, 40V, MAXPower Step-Down DC-DC Converters |
Latest Discussions
No discussions on MAX5089 yet. Have something to say?
Start a Discussion on EngineerZone®