MAX5038A

Dual-Phase, Parallelable, Average-Current-Mode Controllers

Viewing:

Part Details

  • +4.75V to +5.5V or +8V to +28V Input Voltage Range
  • Up to 60A Output Current
  • Internal Voltage Regulator for a +12V or +24V Power Bus
  • True Differential Remote Output Sensing
  • Two Out-Of-Phase Controllers Reduce Input Capacitance Requirement and Distribute Power Dissipation
  • Average-Current-Mode Control
    • Superior Current Sharing Between Individual Phases and Paralleled Modules
    • Accurate Current Limit Eliminates MOSFET and Inductor Derating
  • Limits Reverse-Current Sinking in Paralleled Modules
  • Integrated 4A Gate Drivers
  • Selectable Fixed Frequency 250kHz or 500kHz per Phase (Up to 1MHz for Two Phases)
  • Fixed (MAX5038A) or Adjustable (MAX5041A) Output Voltages
  • External Frequency Synchronization from 125kHz to 600kHz
  • Internal PLL with Clock Output for Paralleling Multiple DC-DC Converters
  • Thermal Protection
  • 28-Pin SSOP Package
MAX5038A
Dual-Phase, Parallelable, Average-Current-Mode Controllers
MAX5038A, MAX5041A: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
External Power Switch Buck Controllers 1
MAX5041 PRODUCTION Dual-Phase, Parallelable, Average Current-Mode Controllers
Product 1
MAX5038 Dual-Phase, Parallelable, Average Current-Mode Controllers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX5038A yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed