MAX5013

12-Bit, 100Msps TTL DAC

Viewing:

Part Details

  • 12-Bit, 100Msps DAC
  • TTL-Compatible Inputs
  • Low Power: 640mW
  • 1/2LSB DNL
  • 40MHz Multiplying Bandwidth
  • Extended-Industrial Temperature Range
  • Superior Performance over AD9713:
    Improved Settling Time: 13ns
    Improved Glitch Energy: 15pV-s
    Master/Slave Latches
  • MAX5013
    12-Bit, 100Msps TTL DAC
    MAX5013: Pin Configuration
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project

    Latest Discussions

    No discussions on MAX5013 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed