MAX4950

Quad PCI Express Equalizer/Redriver

Ultra-Small Equalizer/Redriver Improves PCIe Signal Integrity Across Systems

Part Details

  • Single +3.3V Supply Operation
  • Generation I (2.5GT/s) and Generation II (5.0GT/s) Capable
  • Return Loss:
    • ≥ 10dB (f ≤ 1.25GHz)
    • ≥ 8dB (f ≤ 2.5GHz)
  • Very Low Latency
    • 280ps Propagation Delay
  • Individual Lane Detection
  • Low Lane-to-Lane Skew: ±50ps
  • Total Jitter ≤ 35psP-P at BER = 10-12
  • Three-Level-Programmable Input Equalization
  • Three-Level-Programmable Output Deemphasis
  • On-Chip 50Ω Input/Output Terminations
  • ±2kV Human Body Model (HBM) Protection on All Pins
  • Space-Saving, 3.5mm x 9.0mm, TQFN Packaging
MAX4950
Quad PCI Express Equalizer/Redriver
Ask a Question

Documentation

Learn More

Tools & Simulations

Latest Discussions

No discussions on MAX4950 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed