MAX4854HL
Quad SPST, High-Bandwidth, Signal Line Protection Switch
Part Details
- USB 2.0 Full Speed (12MB) and USB 1.1 Signal Switching
- Overvoltage Protection if Signal Exceeds VCC
- 150MHz -3dB Bandwidth
- 27.5pF On-Capacitance
- +2V to +5.5V Supply Range
- 7Ω On-Resistance
- Low 10µA Supply Current
- 1.8V Logic Compatible
- Available in a Space-Saving (3mm x 3mm) 16-Pin TQFN Package
The MAX4854H/MAX4854HL analog switches operate from a single +2V to +5.5V supply and can handle signals greater than the supply rail. These devices feature four low on-resistance (7Ω) single-pole/single-throw (SPST) switches, with 27.5pF on-capacitance, making them ideal for data signals. If the input signal exceeds the supply rail, the switches become high impedance and prevent the signal from feeding through to the output.
The MAX4854H/MAX4854HL are available in the space-saving (3mm x 3mm), 16-pin, thin QFN package and operate over the extended (-40°C to +85°C) temperature range.
Applications
- Cell Phones
- High-Bandwidth Data Switching
- Notebook Computers
- PDAs and Other Handheld Devices
- USB Switching
Documentation
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on MAX4854HL yet. Have something to say?
Start a Discussion on EngineerZone®