MAX4850H

Dual SPDT Analog Switches with Over-Rail Signal Handling

Viewing:

Part Details

  • USB 2.0 Full Speed (12MB) and USB 1.1 Signal Switching Compliant
  • Switch Signals Greater than VCC
  • 0.1ns Differential Skew
  • 3.5Ω/7Ω On-Resistance
  • 135MHz -3dB Bandwidth
  • +2V to +5.5V Supply Range
  • 1.8V Logic Compatible
  • Low Supply Current
    • 1µA (MAX4852)
    • 5µA (MAX4850)
    • 10µA (MAX4850H/MAX4852H)
  • Available in a Space-Saving (3mm x 3mm), 16-Pin TQFN Package
MAX4850H
Dual SPDT Analog Switches with Over-Rail Signal Handling
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
USB Analog Switches 1
MAX4717 PRODUCTION 4.5Ω/20Ω, 300MHz Bandwidth, Dual SPDT Analog Switches in UCSP
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX4850H yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed