MAX4755
0.5Ω, Quad SPDT Switches in UCSP/QFN
Saves space, excellent linearity and low distortion, on-resistance
Part Details
- Data and Audio-Signal Routing
- Low RON (0.5Ω typ) Audio Switches
- 0.1Ω (typ) Channel-to-Channel Matching
- 0.2Ω (typ) On-Resistance Flatness
- 0.035% (typ) THD
- Improved Power-Supply Current for Non-Rail-to-Rail Control Logic Inputs (MAX4754A/MAX4756A)
- +1.8V to +5.5V Supply Range
- Rail-to-Rail Signal Handling
- 16-Bump UCSP (2mm x 2mm)
The MAX4754/MAX4754A/MAX4755/MAX4756/MAX4756A low on-resistance, analog switches operate from a single +1.8V to +5.5V supply. The MAX4754/MAX4754A and MAX4755 are dual, double-pole, double-throw (DPDT) switches. The MAX4756/MAX4756A are quad, single-pole double-throw (SPDT) switches. They are configured to route either audio or data signals.
The MAX4754/MAX4754A have four 0.5Ω SPDT switches for audio-signal routing and two logic control inputs. The MAX4755 has four 0.5Ω SPDT switches (with two switches that have an additional 11Ω series resistor at the NC terminals). This allows users to drive an 8Ω speaker as a 32Ω load (ear speaker). The MAX4756/MAX4756A have four 0.5Ω SPDT switches controlled by one logic control input and an enable input (active-low EN) to disable the switches.
The MAX4754/MAX4754A/MAX4755/MAX4756/MAX4756A are available in a space-saving 16-pin TQFN and a tiny 16-bump, 2mm x 2mm chip-scale package (UCSP™).
Applications
- Audio-Signal Routing
- Cell Phones
- Notebook Computers
- PDAs/Handheld Devices
- Speaker-Headset Switching
Documentation
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Analog Switches Multiplexers 1 | ||
MAX4780 | PRODUCTION | 0.7Ω , Low-Voltage, Quad 2:1 Analog Multiplexers |
Evaluation Kits
Latest Discussions
No discussions on MAX4755 yet. Have something to say?
Start a Discussion on EngineerZone®