MAX4723
4.5Ω Dual SPST Analog Switches in UCSP
Part Details
- USB 1.1 Signal Switching
- <2ns Differential Skew
- -3dB Bandwidth: >300MHz
- Low 15pF On-Channel Capacitance
- Low RON (max) Switches
- 4.5Ω (max) (+3V Supply)
- 3Ω (max) (+5V Supply)
- 0.3Ω (max) RON Match (+3V Supply)
- 1.2Ω (max) RON Flatness (+3V Supply)
- <0.5nA Leakage Current at TA = +25°C
- High Off-Isolation: -55dB (10MHz)
- Low Crosstalk: -80dB (10MHz)
- Low Distortion: 0.03%
- +1.8V CMOS-Logic Compatible
- Single-Supply Operation from +1.8V to +5.5V
- Rail-to-Rail Signal Handling
The MAX4721/MAX4722/MAX4723 low-voltage, low on-resistance (RON), dual single-pole/single throw (SPST) analog switches operate from a single +1.8V to +5.5V supply. These devices are designed for USB 1.1 and audio switching applications.
The MAX4721/MAX4722/MAX4723 feature 4.5Ω RON (max) with 1.2Ω flatness and 0.3Ω matching between channels. These new switches feature guaranteed operation from +1.8V to +5.5V and are fully specified at 3V and 5V. These switches offer break-before-make switching (1ns) with tON <80ns and tOFF <40ns at +2.7V. The digital logic inputs are +1.8V logic compatible with a +2.7V to +3.6V supply.
These switches are packaged in a chip-scale package (UCSP™), significantly reducing the required PC board area. The chip occupies only a 1.52mm x 1.52mm area and has a 3 x 3 bump array with a bump pitch of 0.5mm. These switches are also available in an 8-pin µMAX® package.
Applications
- Audio/Video Signal Routing
- Battery-Operated Equipment
- Communications Circuits
- Low-Voltage Data-Acquisition Systems
- Sample-and-Hold Circuits
Documentation
Data Sheet 1
Reliability Data 1
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Product 1 | ||
MAX4718 | 4.5Ω/20Ω, 300MHz Bandwidth, Dual SPDT Analog Switches in UCSP | |
USB Analog Switches 4 | ||
MAX4717 | PRODUCTION | 4.5Ω/20Ω, 300MHz Bandwidth, Dual SPDT Analog Switches in UCSP |
MAX4737 | PRODUCTION | 4.5 Ohm Quad SPST Analog Switches in UCSP |
MAX4738 | PRODUCTION | 4.5 Ohm Quad SPST Analog Switches in UCSP |
MAX4739 | PRODUCTION | 4.5 Ohm Quad SPST Analog Switches in UCSP |
Latest Discussions
No discussions on MAX4723 yet. Have something to say?
Start a Discussion on EngineerZone®