MAX471

Precision, High-Side Current-Sense Amplifiers

Part Details

  • Complete High-Side Current Sensing
  • Precision Internal Sense Resistor (MAX471)
  • 2% Accuracy Over Temperature
  • Monitors Both Charge and Discharge
  • 3A Sense Capability with Internal Sense Resistor (MAX471)
  • Higher Current-Sense Capability with External Sense Resistor (MAX472)
  • 100µA Max Supply Current
  • 18µA Max Shutdown Mode
  • 3V to 36V Supply Operation
  • 8-Pin DIP/SO Packages
MAX471
Precision, High-Side Current-Sense Amplifiers
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed