MAX4435
Single-Supply, 150MHz, 16-Bit Accurate, Ultra-Low Distortion Op Amps
Part Details
- 16-Bit Accurate Settling in 23ns (MAX4435/MAX4437)
- 97dB SFDR at 1MHz, 4VP-P Output
- 2.2nV/
Input Voltage Noise Density
- 100dB (min) Open-Loop Gain
- 388V/µs Slew Rate (MAX4435/MAX4437)
- 65mA High Output Drive
- Available in Space-Saving Packages
- 5-Pin SOT23 (MAX4434/MAX4435)
- 8-Pin µMAX (MAX4436/MAX4437)
The MAX4434/MAX4435 single and MAX4436/MAX4437 dual operational amplifiers feature wide bandwidth, 16-bit settling time in 23ns, and low-noise/low-distortion operation. The MAX4434/MAX4436 are compensated for unity-gain stability and have a small-signal -3dB bandwidth of 150MHz. The MAX4435/MAX4437 are compensated for closed-loop gains of +5 or greater and have a small-signal, -3dB bandwidth of 150MHz.
The MAX4434–MAX4437 op amps require only 15mA of supply current per amplifier while achieving 115dB open-loop gain. Voltage noise density is a low 2.2nV/ and provides 97dB spurious-free dynamic range (SFDR) at 1MHz. These characteristics make these op amps ideal for driving modern, high-speed 14- and 16-bit analog-to-digital converters (ADCs).
These high-speed op amps feature wide-output voltage swings and a high-current output drive up to 65mA. Using a voltage feedback architecture, the MAX4434–MAX4437 meet the requirements of many applications that previously depended on current feedback amplifiers.
The MAX4434/MAX4435 are available in space-saving 5-pin SOT23 packages and the MAX4436/MAX4437 are available in 8-pin µMAX® packages.
Applications
- High-Performance Receivers
- High-Speed 14- and 16-Bit ADC Preamplifiers
- IF/RF Amplifiers
- Low-Distortion Active Filters
- Low-Noise Preamplifiers
- Precision Instrumentation
Documentation
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
SPICE Model 1
Latest Discussions
No discussions on MAX4435 yet. Have something to say?
Start a Discussion on EngineerZone®