MAX44268

PRODUCTION

1.3mm x 1.3mm, Low-Power Dual Comparator with Reference

Minimizes Board Space with the Industry's Smallest Dual Comparators

Part Models
2
1ku List Price
Starting From $0.77
Viewing:

Part Details

  • Ultra-Low Power Consumption
    • 0.7µA per Comparator
  • Ultra-Small 1.3mm × 1.3mm WLP Package
  • Internal 1.236V ±1% Reference
  • Guaranteed Operation Down to VCC = 1.8V
  • Input Common-Mode Voltage Range Extends 200mV Beyond-the-Rails
  • 6V Tolerant Inputs Independent of Supply
  • Open-Drain Outputs
  • Internal Filters Enhance RF Immunity
  • Crowbar-Current-Free Switching
  • Internal Hysteresis for Clean Switching
  • No Output Phase Reversal for Overdriven Inputs
MAX44268
1.3mm x 1.3mm, Low-Power Dual Comparator with Reference
MAX44268: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max44268 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed