MAX4410
NOT RECOMMENDED FOR NEW DESIGNS80mW, DirectDrive Stereo Headphone Driver with Shutdown
Part Details
- No Bulky DC-Blocking Capacitors Required
- Ground-Referenced Outputs Eliminate DC-Bias Voltages on Headphone Ground Pin
- No Degradation of Low-Frequency Response Due to Output Capacitors
- 80mW Per Channel into 16Ω
- Low 0.003% THD + N
- High PSRR (90dB at 1kHz)
- Integrated Click-and-Pop Suppression
- 1.8V to 3.6V Single-Supply Operation
- Low Quiescent Current
- Independent Left/Right, Low-Power Shutdown Controls
- Short-Circuit and Thermal Overload Protection
- ±8kV ESD-Protected Amplifier Outputs
- Available in Space-Saving Packages
- 16-Bump UCSP (2mm x 2mm x 0.6mm)
- 14-Pin TSSOP
The MAX4410 stereo headphone driver is designed for portable equipment where board space is at a premium. The MAX4410 uses a unique DirectDrive architecture to produce a ground-referenced output from a single supply, eliminating the need for large DC-blocking capacitors, saving cost, board space, and component height.
The MAX4410 delivers up to 80mW per channel into a 16Ω load and has low 0.003% THD+N. A high power-supply rejection ratio (90dB at 1kHz) allows this device to operate from noisy digital supplies without an additional linear regulator. The MAX4410 includes ±8kV ESD protection on the headphone outputs. Comprehensive click-and-pop circuitry suppresses audible clicks and pops on startup and shutdown. Independent left/right, low-power shutdown controls make it possible to optimize power savings in mixed mode, mono/stereo applications.
The MAX4410 operates from a single 1.8V to 3.6V supply, consumes only 7mA of supply current, has short-circuit and thermal overload protection, and is specified over the extended -40°C to +85°C temperature range. The MAX4410 is available in a tiny (2mm x 2mm x 0.6mm), 16-bump chip-scale package (UCSP™) and a 14-pin TSSOP package.
Applications
- Cell Phones
- MP3 Players
- Notebook Computers
- PDAs
- Portable Audio Equipment
- Web Pads
Documentation
Data Sheet 1
Reliability Data 1
Design Note 1
Technical Articles 2
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Headphone Amplifiers 1 | ||
MAX97220A | PRODUCTION | Differential Input DirectDrive Line Drivers/Headphone Amplifiers |
Latest Discussions
No discussions on max4410 yet. Have something to say?
Start a Discussion on EngineerZone®