MAX44008

RGB Color, Infrared, and Temperature Sensors

Reliable True Color Digitization with Six Sensors in a Small Package

Viewing:

Part Details

  • Optical Sensor Fusion for True Color Sensing
    • Seven Parallel ADCs
    • R, G, B, IR, ALS Sensing
  • Superior Sensitivity
    • 0.001 Lux
  • Optimized for Overall System Power Consumption
    • 10µA (MAX44006)/10µA (MAX44008) in Ambient Mode
    • 15µA (MAX44006)/16µA (MAX44008) in RGBC + IR Mode
    • 0.01µA (MAX44006)/0.5µA (MAX44008) in Shutdown Mode
  • Digital Functionalities
    • Programmable Channel Gains
    • Adjustable Interrupt Thresholds
  • High-Level Integration
    • Six Sensors in a 2mm x 2mm x 0.6mm Package
MAX44008
RGB Color, Infrared, and Temperature Sensors
MAX44006, MAX44008: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Reference Designs

Santa Cruz MAXREFDES23
MAXREFDES23 (Santa Cruz) Circuits from the lab

IO-Link Light Sensor

Features and Benefits

  • World's smallest IO-Link light sensor: 6.5mm x 25mm
  • Low cost
  • IEC 61131-9
  • IO-Link version 1.1 and 1.0 compliant
  • Field bus agnostic
  • Transient voltage suppressor (TVS) diodes that meet
  • IEC 61000-4-2 (ESD)
  • IEC 61000-4-4 (EFT)
  • Automatic sensor replacement
  • Low power
  • Reverse polarity and short-circuit protected
MAXREFDES23 (Santa Cruz)
IO-Link Light Sensor
Santa Cruz MAXREFDES23
Figure 1. The Santa Cruz reference design block diagram.

Latest Discussions

No discussions on max44008 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed