MAX44005
RGB Color, Temperature, and Infrared Proximity Sensor
Optical Fusion: Digitize Colors and Detect Proximity at 12µA
Part Details
- Optical Sensor Fusion for True Color Sensing
- 7 Parallel ADCs
- R, G, B, IR, ALS, Proximity Sensing
- Temperature Sensing
- Superior Sensitivity
- 0.001 Lux
- Optimized for System Power Efficiency
- 10µA in Ambient Mode
- 15µA in RGBC + IR Mode
- 0.01µA in Shutdown Mode
- Integrated 1-Pulse IR LED Driver for Proximity Sensing
- Improved Sensitivity and Power Saving
- Sunlight Rejection
- Digital Functionalities
- Programmable Channel Gains
- Adjustable Interrupt Thresholds
- High-Level Integration
- 7 Sensors in a 2mm x 2mm x 0.6mm Package
The MAX44005 integrates 7 sensors in one product: red, green, blue (RGB) sensors; an ambient light (clear) sensor; a temperature sensor; an ambient sensor; and, an infrared proximity sensor with an I2C interface. This highly integrated optical sensor includes a temperature sensor to improve reliability and performance.
The IC computes all the light information with parallel data converters to make simultaneous light measurement in a very short time. The chip consumes only 15µA in RGBC + IR mode and operates at 1.8V supply voltage.
The IC's RGB sensing capability improves the performance of end products by providing robust and precise information for ambient color sensing and color temperature measurement.
The integrated proximity sensor uses a single-pulse LED scheme to achieve very low power consumption. This method also improves sunlight rejection and 50Hz/60Hz noise to deliver reliable proximity measurements. With this technology, the IC is a perfect solution for touch-screen portable devices and presence detection applications.
The on-chip ambient sensor has the ability to make wide dynamic range 0.002~8388.61µW/cm² measurements. The IC's digital computation power provides programmability and flexibility for end-product design. A programmable interrupt pin minimizes the need to poll the device for data, freeing up microcontroller resources, and reducing system software overhead, and ultimately, power consumption. All these features are included in a tiny, 2mm x 2mm x 0.6mm optical package.
Applications
- Color Correction
- Digital Light
- Industrial Sensors
- Management
- Presence Detection
- Smartphones
- Tablet PCs
- TVs/Displays
Documentation
Data Sheet 1
Reliability Data 1
Technical Articles 1
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Latest Discussions
No discussions on max44005 yet. Have something to say?
Start a Discussion on EngineerZone®