MAX4299
Ultra-High PSRR Stereo Drivers + Microphone Amp + 100mA Linear Regulator
Ultra-High PSRR Stereo Headphone Driver
Part Details
- Audio System IC (MAX4299)
- Ultra-High PSRR Stereo Headphone Driver
- Ultra-High PSRR Microphone Amp
- 100mA, 3.3V Linear Regulator
- 93dB typ PSRR at 20kHz Operates Directly from Noisy Digital Supplies
- Clickless/Popless Power Up, Power Down, Mute and Unmute
- PC99 Compliant Output Drivers:
- Better than 1VRMS Output into 16Ω Load and 1.5VRMS and 0.0008% THD+N into 10kΩ Load
- PC99-Compliant Microphone Amplifier:
- 0.005% THD+N into 10kΩ Load
- 22nF Capacitive Load Drive Capability
- 4.5V to 5.5V Single-Supply Operation
- Internally Generated Bias Voltage
- All Gains Externally Adjustable
- Available in Space-Saving Packages
- 10-Pin µMAX (MAX4298)
- 16-Pin TSSOP (MAX4299)
The MAX4298 and MAX4299 are audio system ICs designed for single +5V applications. The MAX4299 features a stereo headphone driver, a microphone amplifier, and a +3.3V linear regulator; the MAX4298 features a stereo headphone driver. The MAX4298/MAX4299 are designed specifically for harsh digital environments where board space is at a premium and the digital power supply is noisy. The design uses innovative design techniques to achieve ultra-high power-supply rejection across the audio signal band while, at the same time, delivering a high-current Rail-to-Rail output drive capability. The chip is designed to drive highly capacitive loads that may be encountered when driving long cables to a remote load such as desktop/notebook headphones or speakers. These devices are fully compliant with PC99 standards.
The amplifiers exhibit 115dB of DC power-supply rejection and 80dB at 100kHz. The output amplifiers are capable of driving a 1.5VRMS signal into a 10-kilohm load with 0.0008% THD+N. They can also drive 32Ω headphones to 1.2VRMS with 0.02% distortion. At +3.3V, the linear regulator can output 100mA of current. The MAX4298 is available in a tiny 10-pin µMAX® while the MAX4299 is available in the space-saving 16-pin TSSOP package.
Applications
- Computers: Desktop, Workstation, Server
- Consumer Audio
- Cordless Phones
- Notebook Computers
- Palmtop Computers
- Pen Entry Palmtops
Documentation
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
High Output Current Op Amps ≥ 100mA 1 | ||
MAX4167 | PRODUCTION | High-Output-Drive, Precision, Low-Power, Single-Supply, Rail-to-Rail I/O Op Amps with Shutdown |
Low Power Op Amps (≤ 1mA/amp) 1 | ||
MAX4326 | PRODUCTION | Single/Dual/Quad, Low-Cost, UCSP/SOT23, Low-Power, Rail-to-Rail I/O Op Amps |
Latest Discussions
No discussions on max4299 yet. Have something to say?
Start a Discussion on EngineerZone®