MAX4274
SOT23, Rail-to-Rail, Fixed-Gain GainAmps/Open-Loop Op Amps
Part Details
- GainAmp Family Provides Internal Precision Gain-Setting Resistors in SOT23 (MAX4174/5)
- 0.1% Gain Accuracy (RF/RG) (MAX4174/5, MAX4274/5)
- 54 Standard Gains Available (MAX4174/5, MAX4274/5)
- Open-Loop Unity-Gain-Stable Op Amps (MAX4281/2/4)
- Rail-to-Rail Outputs Drive 1kΩ Load
- Internal VCC/2 Biasing (MAX4175/MAX4275)
- +2.5V to +5.5V Single Supply
- 300µA Supply Current
- Up to 23MHz GBW Product
- Fault-Protected Inputs Withstand ±17V
- Stable with Capacitive Loads Up to 470pF with No Isolation Resistor
The MAX4174/MAX4175/MAX4274/MAX4275 GainAmp family combines a low-cost rail-to-rail op amp with precision internal gain-setting resistors and VCC/2 biasing. Factory-trimmed on-chip resistors decrease design size, cost, and layout, and provide 0.1% gain accuracy. Fixed inverting gains from -0.25V/V to -100V/V or noninverting gains from +1.25V/V to +101V/V are available. These devices operate from a single +2.5V to +5.5V supply and consume only 300µA. GainAmp amplifiers are optimally compensated for each gain version, achieving exceptional GBW products up to 23MHz (AV = +25V/V to +101V/V). High-voltage fault protection withstands µ17V at either input without excessive current draw.
Three versions are available in this amplifier family: single/dual/quad open-loop, unity-gain stable (MAX4281/MAX4282/MAX4284); single/dual fixed gain (MAX4174/MAX4274); and single/dual fixed gain plus internal VCC/2 bias at the noninverting input (MAX4175/MAX4275), which simplifies input biasing in single-supply designs. The input common-mode voltage range of the open-loop amplifiers extends from 150mV below the negative supply to within 1.2V of the positive supply. The outputs can swing rail-to-rail and drive a 1kΩ load while maintaining excellent DC accuracy. The amplifier is stable for capacitive loads up to 470pF.
Applications
- Cellular Handsets
- Digital Cameras (DIGICAMs)
- Glucose Meters
- GPS Solutions
- Infrared Receivers for Remote Controls
- Instruments, Terminals, and Bar-Code Readers
- IP Camera
- Keyless Entry
- Low-Side Current-Sense Amplifiers
- MP3 and Portable Media Players
- Photodiode Preamps
- Portable Instruments
- Smart-Card Readers
Documentation
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on MAX4274 yet. Have something to say?
Start a Discussion on EngineerZone®