MAX4147
300MHz, Low-Power, High-Output Current, Differential Line Driver
Part Details
- 2V/V Fixed Gain
- 300MHz -3dB Bandwidth
- 2000V/µs Slew Rate
- 82dBc SFDR at 10kHz
- 70dB CMR at 10MHz
- Low Differential Gain/Phase: 0.008%/0.03°
- High Output Drive: ±5.6V into 53Ω
- Low Power: 100mW
The MAX4147 differential line driver offers high-speed performance while consuming only 100mW of power. Its amplifier has fully symmetrical inputs and outputs and uses laser-trimmed, matched, thin-film resistors to deliver 70dB CMR at 10MHz. Using current-feedback techniques, the MAX4147 achieves a 300MHz bandwidth and a 2000V/µs slew rate.
Optimized for differential, high-output-current applications such as transformer drivers, the MAX4147 drives ±2.6V into a 26.5Ω load (single-ended) or ±5.6V into a 53Ω load (differential). This device is preset for a closed-loop gain of 2V/V. Its ultra-low 0.008%/0.03° differential gain/phase allow for a variety of video and RF signal-processing applications.
For power-sensitive applications, the MAX4147 has a shutdown function that reduces supply current to less than 1mA. In addition, superior SFDR (-82dBc at 10kHz, RL = 33Ω) makes it ideal as a transformer driver for HDSL applications.
For a complete differential transmission link, use the MAX4147 with the MAX4144 line receiver (see the MAX4144 data sheet for more information).
Applications
- Differential ADC Driver
- Differential Pulse Amplifier
- VDSL, ADSL, HDSL
- Video Twisted-Pair Driver
Documentation
Data Sheet 1
Reliability Data 1
Technical Articles 1
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on max4147 yet. Have something to say?
Start a Discussion on EngineerZone®