MAX4146

High-Speed, Low-Distortion, Differential Line Receivers

Viewing:

Part Details

MAX4144:
  • +2V/V Internally Fixed Gain
  • 130MHz Bandwidth
  • 1000V/µs Slew Rate
  • 70dB CMR at 10MHz
  • -90dBc SFDR (f = 10kHz)
  • Low Differential Gain/Phase: 0.03%/0.03°
  • 800µA Shutdown
MAX4145:
  • External Gain Selection from +1V/V to +10V/V
  • 180MHz Bandwidth
  • 90MHz 0.1dB Gain Flatness
  • 600V/µs Slew Rate
  • 75dB CMR at 10MHz
  • -92dBc SFDR (f = 10kHz)
  • Very Low Noise: 3.8nV/ (G = +10V/V)
  • 800µA Shutdown
MAX4146:
  • External Gain Selection from +10V/V to +100V/V
  • 70MHz Bandwidth (AV = +10V/V)
  • 800V/µs Slew Rate
  • 90dB CMR at 10MHz
  • -82dBc SFDR (f = 10kHz)
  • Very Low Noise: 3.45nV/ (G = +100V/V)
  • 800µA Shutdown
MAX4146
High-Speed, Low-Distortion, Differential Line Receivers
MAX4144, MAX4145, MAX4146: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max4146 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed