MAX4053A
PRODUCTIONLow-Voltage, CMOS Analog Multiplexers/Switches
Pin-compatible, Industry-Standard, CMOS Switches
- Part Models
- 18
- 1ku List Price
- Starting From $2.53
Part Details
- Pin Compatible with Industry-Standard 74HC4051/74HC4052/74HC4053
- Guaranteed On-Resistance: 100Ω with ±5V Supplies
- Guaranteed Match Between Channels:
- 6Ω (MAX4051A—MAX4053A)
- 12Ω (MAX4051—MAX4053)
- Guaranteed Low Off-Leakage Currents:
- 0.1nA at +25°C (MAX4051A—MAX4053A)
- 1nA at +25°C (MAX4051—MAX4053)
- Guaranteed Low On-Leakage Currents:
- 0.1nA at +25°C (MAX4051A—MAX4053A)
- 1nA at +25°C (MAX4051—MAX4053)
- Single-Supply Operation from +2.0V to +16V Dual-Supply Operation from ±2.7V to ±8V
- TTL/CMOS-Logic Compatible
- Low Distortion: < 0.04% (600Ω)
- Low Crosstalk: < -90dB (50Ω)
- High Off-Isolation: < -90dB (50Ω)
The MAX4051/MAX4052/MAX4053 and MAX4051A/MAX4052A/MAX4053A are low-voltage, CMOS analog ICs configured as an 8-channel multiplexer (MAX4051/A), two 4-channel multiplexers (MAX4052/A), and three single-pole/double-throw (SPDT) switches (MAX4053/A). The A-suffix parts are fully characterized for on-resistance match, on-resistance flatness, and low leakage.
These CMOS devices can operate continuously with dual power supplies ranging from ±2.7V to ±8V or a single supply between +2.7V and +16V. Each switch can handle rail-to-rail analog signals. The off-leakage current is only 0.1nA at +25°C or 5nA at +85°C (MAX4051A/MAX4052A/MAX4053A).
All digital inputs have 0.8V to 2.4V logic thresholds, ensuring TTL/CMOS-logic compatibility when using ±5V or a single +5V supply.
Applications
- Audio/Video Signal Routing
- Battery-Operated Equipment
- Communications Circuits
- Low-Voltage Data-Acquisition Systems
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX4053ACEE+ | 16-QSOP-150_MIL | ||
MAX4053ACEE+T | 16-QSOP-150_MIL | ||
MAX4053ACPE+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
MAX4053ACSE+ | Small-Outline IC, Narrow (0.15in) | ||
MAX4053ACSE+T | Small-Outline IC, Narrow (0.15in) | ||
MAX4053AEEE+ | 16-QSOP-150_MIL | ||
MAX4053AEEE+T | 16-QSOP-150_MIL | ||
MAX4053AESE+ | Small-Outline IC, Narrow (0.15in) | ||
MAX4053AESE+T | Small-Outline IC, Narrow (0.15in) | ||
MAX4053CEE+ | 16-QSOP-150_MIL | ||
MAX4053CEE+T | 16-QSOP-150_MIL | ||
MAX4053CSE+ | Small-Outline IC, Narrow (0.15in) | ||
MAX4053CSE+T | Small-Outline IC, Narrow (0.15in) | ||
MAX4053EEE+ | 16-QSOP-150_MIL | ||
MAX4053EEE+T | 16-QSOP-150_MIL | ||
MAX4053EPE+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
MAX4053ESE+ | Small-Outline IC, Narrow (0.15in) | ||
MAX4053ESE+T | Small-Outline IC, Narrow (0.15in) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Apr 28, 2020 - 1746R ASSEMBLY |
||
MAX4053ACEE+ | PRODUCTION | |
MAX4053ACEE+T | PRODUCTION | |
MAX4053CEE+ | PRODUCTION | |
MAX4053CEE+T | PRODUCTION | |
Aug 18, 2021 - 1702RA ASSEMBLY |
||
MAX4053ACSE+ | PRODUCTION | |
MAX4053ESE+T | PRODUCTION | |
Aug 18, 2021 - 1702RN ASSEMBLY |
||
MAX4053ACSE+T | PRODUCTION | |
MAX4053AESE+ | PRODUCTION | |
MAX4053AESE+T | PRODUCTION | |
MAX4053CSE+ | PRODUCTION | |
MAX4053CSE+T | PRODUCTION | |
MAX4053ESE+ | PRODUCTION | |
Jan 16, 2019 - 1746A ASSEMBLY |
||
MAX4053AEEE+ | PRODUCTION | |
MAX4053AEEE+T | PRODUCTION | |
May 22, 2018 - 1702N ASSEMBLY |
||
MAX4053AESE+ | PRODUCTION | |
MAX4053AESE+T | PRODUCTION | |
Jan 24, 2019 - 1746N ASSEMBLY |
||
MAX4053EEE+ | PRODUCTION | |
MAX4053EEE+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Shunt Voltage References 1 | ||
LM4040 | PRODUCTION | Improved Precision Micropower Shunt Voltage Reference with Multiple Reverse Breakdown Voltages |
Latest Discussions
No discussions on max4053a yet. Have something to say?
Start a Discussion on EngineerZone®