MAX4023
Triple and Quad, 2:1 Video Multiplexer-Amplifiers with Fixed and Settable Gain
Triple and Quad 2:1 Video Multiplexer-Amplifiers with Fixed and Settable Gain
Part Details
- Single +5V or Dual ±5V Operation
- 260MHz -3dB Bandwidth (MAX4023/MAX4025)
- 200MHz -3dB Bandwidth (MAX4024/MAX4026)
- 363V/µs Slew Rate (MAX4024/MAX4026)
- 25ns Channel Switching Time
- Ultra-Low 20mVP-P Switching Transient
- 0.012%/0.05° Differential Gain/Phase Error
- Input Common-Mode Range Includes Negative Rail (MAX4023/MAX4025)
- Low-Power Disable Mode
- Available in Space-Saving 14-Pin TSSOP and 16-Pin QSOP Packages
The MAX4023–MAX4026 family of voltage feedback multiplexer-amplifiers combine low-glitch switching and excellent video specifications with fixed or settable gain. The MAX4024/MAX4026 are triple and quad 2:1 multiplexers, respectively, with amplifiers that have a fixed gain of +2. The MAX4023/MAX4025 are triple and quad 2:1 multiplexers, respectively, with adjustable gain amplifiers optimized for unity-gain stability. All devices have 25ns channel switching time and low 10mVP-P switching transients, making them ideal for high-speed video-switching applications. These devices operate from a single +4.5V to +11V supply or from dual supplies of ±2.25V to ±5.5V, and feature an input common-mode voltage range that extends to the negative supply rail. A low-power disable mode places the output in a high-impedance state.
The MAX4023/MAX4025 have -3dB bandwidths of 260MHz and up to 330V/µs slew rates with a settable gain to equalize long cable runs. The MAX4024/MAX4026, with 200MHz -3dB bandwidths and 363V/µs slew rates, have a fixed gain of +2 for driving short back-terminated cables. The MAX4023/MAX4025 internal amplifiers maintain an open-loop output impedance of only 18Ω over the full output voltage range, and minimize the gain error and bandwidth changes under loads typical of most rail-to-rail amplifiers. These devices are ideal for broadcast video applications with differential gain and phase errors of 0.07% and 0.07°, respectively.
Applications
- Broadcast Video
- In-Car Navigation/Entertainment
- Notebook Computers
- Security Systems
- Servers
- Set-Top Boxes
- Video Crosspoint Switching
- Video Projectors
Documentation
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Tools & Simulations
SPICE Model 1
Latest Discussions
No discussions on MAX4023 yet. Have something to say?
Start a Discussion on EngineerZone®