MAX40070

RECOMMENDED FOR NEW DESIGNS

High Voltage, Low Power Comparator

Micropower Comparator Offers Industry's Smallest Package (0.848mm x 1.588mm) and Lowest Power

Part Models
2
1ku List Price
Starting From $0.75
Viewing:

Part Details

  • Low Operating Current of 16µA (typ)
  • Input Voltage Range from 0V to 27.5V
  • 2µs Propagation Delay
  • ​Internal High-Precision Voltage Reference
  • Internal Current Source for Customized Thresholds and Hysteresis with External Resistors
  • Open-Drain Output
  • Tiny 8-Bump WLP (0.35mm pitch) and TDFN (2mm x 2mm) Packages
  • -40°C to 125°C Temperature Range
MAX40070
High Voltage, Low Power Comparator
MAX40070, MAX40072: Simplified Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX40070EVKIT

Evaluation Kit for the MAX40070

Features and Benefits

  • Low Operating Current of 20µA (typ)
  • Input Voltage Range = 0V to 24.2V
  • < 2µs Propagation Delay
  • Internal High-Precision Voltage Reference
  • Internal Current Source for Customized Thresholds and Hysteresis with External Resistors
  • Open-Drain Output
  • Tiny 8-Bump WLP (0.35mm Pitch) and TDFN (2mm x 2mm) Packages Selectable
  • -40°C to 125°C Temperature Range
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX40070 evaluation kit (EV kit) is fully assembled and tested PC board that evaluates the MAX40070 single comparator with internal voltage reference. The MAX40070 EV kit has an open-drain output. The EV kit comes with a MAX40070ANA16+ installed that operates of a VDD supply between 3.1V and 36V, an internal reference voltage of 1.6V, and has a wide 0V to +24.2V input voltage (IP) range. The EV kit demonstrates the MAX40070ANA16+ in a tiny, 1.008mm x 1.428mm, 8-bump wafer-level package (WLP) with 0.35mm bump spacing. The EV kit can be used to evaluate the entire family of MAX40070 with 8-bump WLP option.

Applications

  • Notebook and Tablet Computers
  • Portable Medical Devices
  • Industrial Equipment
  • IoT

MAX40070EVKIT
Evaluation Kit for the MAX40070

Latest Discussions

Recently Viewed