MAX40027
RECOMMENDED FOR NEW DESIGNSDual 280ps High-Speed Comparator, Ultra-Low Dispersion with LVDS Outputs
Industry's Fastest Dual LVDS Comparator with 280ps Propagation Delay and Overdrive Dispersion of 25ps
- Part Models
- 2
- 1ku List Price
- Starting From $5.82
Part Details
- Fast Propagation Delay: 280ps, Typ
- Low Overdrive Dispersion: 25ps (VOD = 10mV to 1V)
- Supply Voltage 2.7V to 3.6V
- 45.9mW at 2.7V Supply (Each Comparator)
- Power-Efficient LVDS Outputs
- -40°C to +125°C Temperature Range
- Automotive AEC-Q100 Qualified
- Small, 3mm x 2mm TDFN Package with Side-Wettable Flanks
The MAX40027 is a single-supply, dual high-speed comparator with a typical propagation delay of 280ps. The overdrive dispersion is extremely low (25ps, typ.), making these comparators ideal for time-of-flight, distance-measurement applications.
The input common mode range of 1.5V to VDD + 0.1V is compatible with the output swings of several widely used high-speed trans-impedance amplifiers, such as the MAX40658, MAX40660, and MAX40661.
The output stage is LVDS (Low-Voltage Differential Signaling), which helps to minimize power dissipation and interfaces directly with many FPGAs and CPUs. Complementary outputs help in suppression of common-mode noise on each output line.
The MAX40027 is offered in a tiny, space-saving, 3mm x 2mm, 12-pin TDFN package with side-wettable flanks, and meets AEC-Q100 automotive qualification requirements. The MAX40027 operates over the -40°C to +125°C temperature range and runs from a 2.7V to 3.6V supply voltage.
Applications
- Automotive ADAS
- Communications
- Distance Sensing in LIDAR, RADAR, and SONAR
- High-Speed Differential Line Receivers
- High-Speed Level-Shifting
- High-Speed Triggering in Oscilloscopes
- Oscillators
- Test and Measurement
- Threshold Detectors
- Time-of-Flight Sensors
Documentation
Data Sheet 1
Technical Articles 1
Video 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX40027ATC/VY+ | 12-LFCSP_SS-3X3X0.75 | ||
MAX40027ATC/VY+T | 12-LFCSP_SS-3X3X0.75 |
Part Models | Product Lifecycle | PCN |
---|---|---|
Oct 4, 2024 - 2275D WAFER FAB |
||
MAX40027ATC/VY+ | PRODUCTION | |
MAX40027ATC/VY+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
High Speed Comparators (<100ns Propagation Delay) 1 | ||
MAX40026 | PRODUCTION | 280ps High-Speed Comparator, Ultra-Low Dispersion with LVDS Outputs |