MAX40008

RECOMMENDED FOR NEW DESIGNS

220ns, 12µA, 6-Bump WLP Comparators with Shutdown

Micropower Comparators in Ultra-Tiny, 1.1 x 0.73mm, 6-bump WLP and SOT23 Packages

Part Models
4
1ku List Price
Starting From $0.54

Part Details

  • 220ns Propagation Delay
  • Tiny 0.73mm x 1.1mm with 0.35mm Pitch 6-Bump WLP and SOT23 Packages Save Board Space
  • Rail-to-Rail Inputs
  • Low Operating Current ≤ 17μA (max) Over Temperature
  • No Phase Reversal for Overdriven Inputs
  • Integrated RF Immunity Filters
  • Supply Voltage Range (1.7V to 5.5V) Allows Operation from 1.8V, 2.5V, 3V, and 5V Supplies
  • Push-Pull (MAX40009) or Open-Drain (MAX40008) Outputs
  • -40°C to +125°C Temperature Range
  • Low-Power Shutdown Input Reduces Quiescent Current to 150nA
MAX40008
220ns, 12µA, 6-Bump WLP Comparators with Shutdown
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX40008EVKIT

Evaluation Kit for the MAX40008/MAX40009

Features and Benefits

  • 300ns Propagation Delay
  • Wide Input Common Mode Voltage Range, -0.2V to VDD + 0.2V
  • Hysteresis Adding Configurable
  • Evaluates 6-Bump WLP Package
  • Fully Assembled and Tested

Product Details

The MAX40009 evaluation kit (EV kit) is a fully assembled and tested PC board that evaluates the MAX40008/ MAX40009 single comparator with shutdown input. This EV kit comes with a push-pull output MAX40009ANT+ installed that operates off a VDD supply between 1.7V and 5.5V. The MAX40009 has a wide input common mode voltage range from -0.2V to VDD + 0.2V. This EV kit demonstrates the MAX40009ANT+ in an ultra-small, 0.73mm x 1.1mm, 6-bump wafer-level package (WLP) with 0.35mm bump spacing.

The EV kit can be used to evaluate both the MAX40008 and MAX40009 with a 6-bump WLP. To evaluate the MAX40008 (open-drain output version), replace U1 (MAX40009) with the MAX40008 with jumper J1 installed.

When using the MAX40008EVKIT# to evaluate the MAX40009 (push-pull version), replace U1 (MAX40008) with MAX40009 with jumper J1 removed.

Applications

  • IR Receivers
  • Level Translators
  • Mobile Communications
  • Portable/Battery-Powered Systems
  • Threshold Detectors/ Discriminators
  • Window Comparators

MAX40009EVKIT

Evaluation Kit for the MAX40008/MAX40009

Features and Benefits

  • 300ns Propagation Delay
  • Wide Input Common Mode Voltage Range, -0.2V to VDD + 0.2V
  • Hysteresis Adding Configurable
  • Evaluates 6-Bump WLP Package
  • Fully Assembled and Tested

Product Details

The MAX40009 evaluation kit (EV kit) is a fully assembled and tested PC board that evaluates the MAX40008/ MAX40009 single comparator with shutdown input. This EV kit comes with a push-pull output MAX40009ANT+ installed that operates off a VDD supply between 1.7V and 5.5V. The MAX40009 has a wide input common mode voltage range from -0.2V to VDD + 0.2V. This EV kit demonstrates the MAX40009ANT+ in an ultra-small, 0.73mm x 1.1mm, 6-bump wafer-level package (WLP) with 0.35mm bump spacing.

The EV kit can be used to evaluate both the MAX40008 and MAX40009 with a 6-bump WLP. To evaluate the MAX40008 (open-drain output version), replace U1 (MAX40009) with the MAX40008 with jumper J1 installed.

When using the MAX40008EVKIT# to evaluate the MAX40009 (push-pull version), replace U1 (MAX40008) with MAX40009 with jumper J1 removed.

Applications

  • IR Receivers
  • Level Translators
  • Mobile Communications
  • Portable/Battery-Powered Systems
  • Threshold Detectors/ Discriminators
  • Window Comparators

MAX40008EVKIT
Evaluation Kit for the MAX40008/MAX40009
MAX40009EVKIT
Evaluation Kit for the MAX40008/MAX40009

Latest Discussions

No discussions on MAX40008 yet. Have something to say?

Start a Discussion on EngineerZone®