MAX40003
PRODUCTIONnanoPower 4-Bump Comparator in Ultra-Tiny 0.73mm x 0.73mm WLP/SOT23 Packages
Nanopower Comparator Offers Industry's Smallest Package (0.73mm x 0.73mm)
- Part Models
- 4
- 1ku List Price
- Starting From $0.55
Part Details
- Tiny 0.73mm x 0.73mm, 4-Bump WLP and 5-Pin SOT23 Packages Save Board Space
- Ultra-Low 500nA Operating Current Preserves Battery Power in Applications Where Comparator is Constantly Monitoring
- 1.7V to 5.5V Supply Range Allows Operation from 1.8V, 2.5V, 3V, and 5V Systems
- Input Voltage Range: 0.1V to 5.5V
- External REF Range: 1.7V to 5.5V
- Wide Variety of Factory-Trimmed Reference Voltages Saves Space and Cost of External Reference:
- 0.2V, 0.5V, 0.9V, 1.222V
- 9µs Propagation Delay
- -40°C to +125°C Specified Temperature Range
TheMAX40002–MAX40005 and MAX40012–MAX40015 tiny, single comparators are ideal for a wide variety of portable electronics applications such as cell phones, media players, and notebooks that have extremely tight board space and power constraints. These comparators are offered in both, a miniature 4-bump wafer-level package (WLP) with a 0.73mm x 0.73mm footprint (as small as two 0402 resistors) and a 5-pin SOT23 package.
This device family operates with a supply voltage range from 1.7V to 5.5V (either VCC or external VREF), and consumes only 500nA of supply current. These devices have a wide input-voltage range of 0.1V to 5.5V, independent of the supply voltage, and maintain high impedance at the inputs even when powered down (VCC or external VREF = 0V). They also feature internal filtering to provide high RF immunity.
The MAX40002–MAX40003 and MAX40012–MAX40013 have open-drain outputs, while the MAX40004–MAX40005 and MAX40014–MAX40015 feature push-pull outputs. The MAX40002/MAX40004 and MAX40012–MAX40014 have noninverting inputs, while the MAX40003/MAX40005 and MAX40013–MAX40015 have inverting inputs (see the Selector Guide for more information).
These devices also come with an internal reference. The reference voltage is preset at the factory and parts are offered with the following voltage options: 0.2V, 0.5V, 0.9V or 1.222V (see Ordering Information table).
These devices are fully specified over -40°C to +125°C automotive temperature range.
Applications
- Electronic Toys
- Mobile Devices
- Notebook Computers
- Portable Instrumentation
- Portable Medical Devices
Documentation
Data Sheet 1
Design Note 1
Video 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX40003ANS02+ | 4-WLCSP-N/A | ||
MAX40003ANS02+T | 4-WLCSP-N/A | ||
MAX40003ANS12+ | 4-WLCSP-N/A | ||
MAX40003ANS12+T | 4-WLCSP-N/A |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Tools & Simulations
SPICE Model 1
Evaluation Kits
Latest Discussions
No discussions on MAX40003 yet. Have something to say?
Start a Discussion on EngineerZone®