MAX3982

NOT RECOMMENDED FOR NEW DESIGNS

SFP Copper-Cable Preemphasis Driver

Viewing:

Part Details

  • Drives Up to 15m with 24AWG Cable
  • Drives Up to 30in of FR4
  • 0.25W Total Power with +3.3V Supply
  • Selectable 1600mVP-P or 1200mVP-P Differential Output Swing
  • Selectable Output Preemphasis
  • Fixed Input Equalization
  • Loss-of-Signal Detection with Selectable Sensitivity
  • Transmit Disable
MAX3982
SFP Copper-Cable Preemphasis Driver
MAX3982: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Product 1
MAX3784A 5Gbps PCB Equalizer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX3982EVKIT

Evaluation Kit for the MAX3982

Features and Benefits

  • Fully Assembled and Tested
  • Easy Selection of Operating Modes
  • Product Details

    The MAX3982 evaluation kit (EV Kit) is an assembled demonstration board that provides electrical evaluation of the MAX3982 SFP Copper-Cable Preemphasis Driver. All control inputs are adjustable by jumpers, and LOS is available through a test point.

    Applications

    • 1.0625Gbps, 2.125Gbps, and 4.25Gbps Fibre Channel
    • 1.25Gbps Ethernet
    • 2.488Gbps STM16
    • Backplanes
    • InfiniBand™
    • PCI Express®
    • SFP Active Copper-Cable Assemblies

    MAX3982EVKIT
    Evaluation Kit for the MAX3982

    Latest Discussions

    No discussions on max3982 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed