MAX3971

+3.3V, 10.3Gbps Limiting Amplifier

Part Details

  • Single +3.3V Power Supply
  • 155mW Power Consumption
  • 9.5mVP-P Input Sensitivity
  • 800mVP-P Input Overload
  • 3.4psP-P Deterministic Jitter
  • Dice and 4mm x 4mm QFN Packages
  • Output Disable Feature
MAX3971
+3.3V, 10.3Gbps Limiting Amplifier
Ask a Question

Documentation

Learn More

Evaluation Kits

MAX3971EVKIT

Evaluation Kit for the MAX3971

Features and Benefits

  • SMA Connectors for All High-Speed Inputs and Outputs
  • Fully Assembled and Tested
  • Single 3.3V Power Supply
  • Product Details

    The MAX3971 evaluation kit (EV kit) simplifies evaluation of the MAX3971 10.3Gbps limiting amplifier. The EV kit enables testing of all the device's functions. SMA connectors with 50Ω controlled-impedance connections to the MAX3971 are provided for all data input and output ports to facilitate connection to high-speed test equipment.

    MAX3971EVKIT
    Evaluation Kit for the MAX3971

    Latest Discussions

    No discussions on MAX3971 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed