MAX3969

NOT RECOMMENDED FOR NEW DESIGNS

200Mbps SFP Limiting Amplifier

Part Models
2
1ku List Price
Starting From $2.96
Viewing:

Part Details

  • 1mVP-P Input Sensitivity
  • Loss-of-Signal Detector with Programmable Threshold
  • TTL LOS and PECL Signal Detect
  • Analog Received-Signal-Strength Indicator
  • Output Squelch Function
  • Compatible with 4B/5B Data Coding
MAX3969
200Mbps SFP Limiting Amplifier
MAX3969: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX3969ETPEVKIT

Evaluation Kit for the MAX3969

Features and Benefits

  • Easy +2.97V to +5.5V Electrical Evaluation
  • Fully Assembled and Tested
  • Easy Power-Detect Threshold Programming
  • Designed for 50Ω Test Interfaces
  • Allows Alternate Output Terminations

Product Details

The MAX3969 evaluation kit (EV kit) is a fully assembled and tested demonstration board for the MAX3969 limiting amplifier. The EV kit allows easy programming of the power-detect threshold, is designed for 50Ω test interfaces, and provides layout options for alternate output terminations.

Applications

  • 155Mbps LAN ATM Transceivers
  • ESCON Receivers
  • Fast Ethernet/FDDI Transceivers
  • FTTx Transceivers
  • SFF/SFP Transceivers

MAX3969ETPEVKIT
Evaluation Kit for the MAX3969

Latest Discussions

Recently Viewed