MAX3967A

NOT RECOMMENDED FOR NEW DESIGNS

270Mbps SFP LED Driver

Viewing:

Part Details

  • TX_DISABLE for SFP Compatibility
  • Single +2.97V to +5.5V Power Supply
  • Adjustable Temperature Compensation
  • Adjustable Modulation Current
  • Complementary Output Reduces Supply Noise
  • Programmable LED Prebias Voltage
  • Available in 24-Pin Thin QFN or Die
  • MAX3967A
    270Mbps SFP LED Driver
    MAX3967A: Typical Operating Circuit
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project

    Evaluation Kits

    MAX3967AEVKIT

    Evaluation Kit for the MAX3967A

    Features and Benefits

  • Fully Assembled and Tested
  • Single +3.3V Power Supply Operation
  • AC-Coupling Provided On-Board
  • Allows Electrical or Optical Evaluation
  • Product Details

    The MAX3967A evaluation kit (EV kit) is an assembled demonstration board that provides complete electrical or optical evaluation of the MAX3967A.

    Applications

    • 155Mbps LAN ATM Transceivers
    • ESCON Receivers
    • Fast Ethernet/FDDI
    • Multimode LED Transmitters
    • SFP Transceivers

    MAX3967AEVKIT
    Evaluation Kit for the MAX3967A

    Latest Discussions

    No discussions on MAX3967A yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed