MAX3940

10Gbps EAM Driver with Integrated Bias Network

10.7Gbps Electro-Absorption Modulator (EAM) Driver with Integrated Modulation and Biasing Functions

Viewing:

Part Details

  • On-Chip Bias Network
  • 23ps Edge Speed
  • Programmable Modulation Voltage Up to 3VP-P
  • Programmable EAM Biasing Voltage Up to 1.25V
  • Selectable Data-Retiming Latch
  • Up to 10.7Gbps Operation
  • Integrated Modulation and Biasing Functions
  • 50Ω On-Chip Input and Output Terminations
  • Pulse-Width Adjustment
  • Enable and Polarity Controls
  • ESD Protection
MAX3940
10Gbps EAM Driver with Integrated Bias Network
MAX3940: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on max3940 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed