MAX3910

10.7Gbps Linear Transimpedance Amplifier with Output Offset Adjust

Part Details

  • 950µAP-P Linear Range
  • 15.5µAP-P Sensitivity
  • 3.5mAP-P Overload
  • 1.65kΩ Transimpedance
  • 9.1GHz Bandwidth
  • 110mA Supply Current
  • Output Offset Adjustment
  • Soft-Limiting Beyond Linear Input Range
  • Single +5V or -5.2V Power Supply
  • ESD Protection
  • MAX3910
    10.7Gbps Linear Transimpedance Amplifier with Output Offset Adjust
    Ask a Question

    Documentation

    Learn More

    Latest Discussions

    No discussions on MAX3910 yet. Have something to say?

    Start a Discussion on EngineerZone®