MAX3892
+3.3V, 2.5Gbps/2.7Gbps, SDH/SONET 4:1 Serializer with Clock Synthesis
Part Details
- Single +3.3V Supply
- 455mW Power Consumption
- 1.4psRMS Maximum Jitter Generation
- 4 x 4-Bit FIFO Input Buffer
- 622Mbps/666Mbps Parallel to 2.5Gbps/2.7Gbps Serial Conversion
- 622MHz/667MHz or 311MHz/333MHz Clock Input
- On-Chip Clock Synthesizer
- Multiple Clock Reference Frequencies:
- (622.08MHz, 155.52MHz, 77.76MHz, 38.88MHz) or (666.51MHz, 166.63MHz, 83.31MHz, 41.66MHz)
- LVDS Parallel Clock and Data Inputs
- CML Serial Data and Clock Outputs
- Additional CML Output for System Loopback Testing
The MAX3892 serializer is ideal for converting 4-bit-wide, 622Mbps parallel data to 2.5Gbps serial data in DWDM and SONET/SDH applications. A 4 x 4-bit FIFO allows for any static delay between the parallel output clock and parallel input clock. Delay variation up to a unit interval (UI) is allowed after reset. A fully integrated phase-locked loop (PLL) synthesizes an internal 2.5GHz serial clock from a 622MHz, 155.5MHz, 77.8MHz, or 38.9MHz reference clock. A selectable dual VCO allows excellent jitter performance at both SONET and forward-error correction (FEC) data rates.
Operating from a single 3.3V supply, this device accepts low-voltage differential-signal (LVDS) clock and data inputs for interfacing with high-speed digital circuitry, and delivers current-mode logic (CML) serial data and clock outputs. A loopback data output is provided to facilitate system diagnostic testing. The MAX3892 is available in the extended temperature range (-40°C to +85°C) in 44-pin QFN and TQFN packages.
Applications
- Add/Drop Multiplexers
- Backplane Interconnect
- Dense Digital Cross-Connects
- SONET/SDH OC-48 Transmission Systems
- WDM Transponders
Documentation
Data Sheet 1
Reliability Data 1
Application Note 1
Technical Articles 3
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
IBIS Model 1
Latest Discussions
No discussions on MAX3892 yet. Have something to say?
Start a Discussion on EngineerZone®