MAX38908

RECOMMENDED FOR NEW DESIGNS

4A High-Performance LDO Linear Regulators

Fast Transient Response, High PSRR NMOS Linear Regulators that Deliver up to 4A Load Current

Part Models
4
1ku List Price
Starting From $1.95
Viewing:

Part Details

  • Delivers Flexible Operating Range
    • 0.9V to 5.5V Input Voltage Range
    • 2.7V to 20V BIAS Voltage Range
    • 0.6V to 5.0V Programmable Output Voltage
    • 4A Maximum Output Current
    • 51mV Dropout at 4A Load Current
    • 1.6mA Operating BIAS Supply Current
  • Reduces Noise and Improves Accuracy
    • ±1% DC Accuracy Over Load, Line, and Temperature
    • 28mV 4A Load Transient Excursion
    • 78dB BIAS PSRR at 10kHz
    • 52dB IN PSRR at 10kHz at 300mV Input-to-Output Headroom
  • Enables Ease-of-Use and Robust Protection
    • Stable with 10µF (Minimum) Output Capacitance
    • Programmable Soft-Start Rate
    • Overcurrent and Overtemperature Protection
    • Output-to-Input Reverse Current Protection
    • Power-OK Status Pin
  • Reduces Size, Improves Reliability
    • 14-pin (3mm x 3mm) TDFN, 20-pin (5mm x 5mm) TQFN, and 5 x 3 Bump, 0.4mm Pitch WLP Packages
    • -40°C to 125°C Operating Temperature
MAX38908
4A High-Performance LDO Linear Regulators
MAX38907, MAX38908, MAX38909: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • MAX38908
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

MAX38907EVK

Evaluation Kit for the MAX38907

Features and Benefits

  • Evaluates the MAX38907 IC in a 20-Pin (5mm x 5mm) TQFN
  • 0.9V to 5.5V Input Range
  • 2.7V to 20V Bias Voltage to Provide Wider Supply Options
  • 0.6V to 5.0V Jumper Selectable Output Voltage
  • Up to 4A Output Current
  • Proven 4-Layer 1-oz Copper PCB Layout
  • Demonstrates Compact Solution Size
  • Fully Assembled and Tested

Product Details

The MAX38907 TQFN evaluation kit (EV kit) evaluates the MAX38907 in a TQFN package. The MAX38907 is a low input voltage, high output current linear regulator. The EV kit operates over an input range of 0.9V to 5.5V and a bias voltage range from 2.7V to 20V. The EV kit provides a jumper selectable output voltage range from 0.6V to 5.0V. Additionally, each output voltage selection can be adjusted ±5% for margining. The EV kit can deliver up to 4A of current.

Applications

  • Base Stations
  • FPGAs and DSPs
  • Medical, Audio, and Instrumentation
  • PLCs
  • Portable Cameras
  • Server μPs

MAX38908EVK-TDFN

Evaluation Kit for the MAX38908

Features and Benefits

  • Evaluates the MAX38908 IC in a 14-pin (3mm x 3mm) TDFN
  • 0.9V to 5.5V Input Range
  • 2.7V to 20V Bias Voltage to Provide Wider Supply Options
  • 0.6V to 5.0V Resistor Configurable Output Voltage (Default Output Set to 1V)
  • Up to 4A Output Current
  • Proven 4-Layer 1-oz Copper PCB Layout
  • Demonstrates Compact Solution Size
  • Fully Assembled and Tested

Product Details

The MAX38908 TDFN evaluation kit (EV kit) evaluates the MAX38908 in a TDFN package. The MAX38908 is a low input voltage, high output current linear regulator. The EV kit operates over an input range of 0.9V to 5.5V and a bias voltage range from 2.7V to 20V. The EV kit provides a resistor configurable output voltage range from 0.6V to 5.0V. The EV kit can deliver up to 4A of current.

Applications

  • Base Stations
  • FPGAs and DSPs
  • Medical, Audio, and Instrumentation
  • PLCs
  • Portable Cameras
  • Server μPs

MAX38908EVK-WLP

Evaluation Kit for the MAX38908

Features and Benefits

  • Evaluates the MAX38908 IC in a 5x3 Bump, 0.4mm Pitch WLP
  • 0.9V to 5.5V Input Range
  • 2.7V to 20V Bias Voltage to Provide Wider Supply Options
  • 0.6V to 5.0V Resistor Configurable Output Voltage (Default Output Set to 1V)
  • Up to 4A Output Current
  • Proven 4-Layer 1-oz Copper PCB Layout
  • Demonstrates Compact Solution Size
  • Fully Assembled and Tested

Product Details

The MAX38908 WLP evaluation kit (EV kit) evaluates the MAX38908 in a WLP package. The MAX38908 is a low input voltage, high output current linear regulator. The EV kit operates over an input range of 0.9V to 5.5V and a bias voltage range from 2.7V to 20V. The EV kit provides a resistor configurable output voltage range from 0.6V to 5.0V. The EV kit can deliver up to 4A of current.

Applications

  • Base Stations
  • FPGAs and DSPs
  • Medical, Audio, and Instrumentation
  • PLCs
  • Portable Cameras
  • Server μPs

MAX38907EVK
Evaluation Kit for the MAX38907
MAX38908EVK-TDFN
Evaluation Kit for the MAX38908
MAX38908EVK-WLP
Evaluation Kit for the MAX38908

Latest Discussions

Recently Viewed