MAX38903C

RECOMMENDED FOR NEW DESIGNS

1.7V–5.5VIN, 1A Low Noise LDO Linear Regulators in TDFN and WLP

The MAX38903A/B/C/D are a Low-Noise Linear Regulators that Delivers up to 1A of Out-Put Current with Only 7uVRMS

Part Models
2
1ku List Price
Starting From $1.28

Part Details

  • Delivers Flexible Operating Range
    • 1.7V to 5.5V Input Voltage Range
    • 0.6V to 5.0V Programmable Output Voltage
    • 1A Maximum Output Current
    • 100mV Maximum Dropout at 1A Load
    • <1µA Shutdown Supply Current
  • Reduces Noise and Improves Accuracy
    • ±1% DC Accuracy Over Load, Line, and Temperature
    • 7µVRMS Output Noise, 10Hz to 100kHz
    • 1200µA Operating Supply Current
    • 70dB PSRR at 10kHz
  • Enables Ease-of-Use and Robust Protection
    • Active Discharge of 800Ω at OUT
    • Stable with 4µF(min) Output Capacitance
    • Programmable Soft-Start Rate
    • Overcurrent and Overtemperature Protection
    • Output-to-Input Reverse Current Protection
    • Power-OK Output
  • Reduces Size, Improves Reliability
    • 3mm x 3mm, 10-pin TDFN Package and 1.4mm x 1.4mm, 3 x 3 Bump, 0.4mm Pitch WLP
    • -40°C to 125°C Operating Temperature
MAX38903C
1.7V–5.5VIN, 1A Low Noise LDO Linear Regulators in TDFN and WLP
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX38903EVKIT#WLP

Evaluation Kit for the MAX38903C/MAX38903D

Features and Benefits

  • Evaluates the MAX38903C/MAX38903D IC in a 9-ball (1.4mm x 1.4mm) WLP
  • 1.7V to 5.5V Input Range
  • 0.6V to 5.0V Resistor Configurable Output Voltage (MAX38903C, Onboard with Output Set to 3.3V)
  • 1.2V to 5.0V Factory-Preset Output Voltage (MAX38903D, with IC Replacement)
  • Up to 1A Output Current
  • Proven 2-Layer 1-oz Copper PCB Layout
  • Demonstrates Compact Solution Size
  • Fully Assembled and Tested

Product Details

The MAX38903 wafer-level package (WLP) evaluation kit (EV kit) evaluates the MAX38903C/MAX38903D IC family of low noise linear regulators. The EV kit operates over an input range of 1.7V to 5.5V, provides an output voltage range from 0.6V to 5.0V, and delivers up to 1A of current. The EV kit comes with the MAX38903CANL+ installed.

Applications

  • Communication Systems, Test Equipment, Medical Equipment
  • High-End Audio Systems
  • High-Resolution Data Acquisition Systems

eval board
MAX38903EVKIT#TDFN

Evaluation Kit for the MAX38903A/MAX38903B

Features and Benefits

  • Evaluates the MAX38903A/MAX38903B IC in a 10-pin (3mm x 3mm) TDFN
  • 1.7V to 5.5V Input Range
  • 0.6V to 5.3V Resistor Configurable Output Voltage (MAX38903B, On Board with Output Set to 3.3V)
  • 1.2V to 5.0V Jumper Configurable Output Voltage (MAX38903A, with IC Replacement)
  • Up to 1A Output Current
  • Proven 2-Layer 1 oz Copper PCB Layout
  • Demonstrates Compact Solution Size
  • Fully Assembled and Tested

Product Details

The MAX38903 TDFN evaluation kit (EV kit) evaluates the MAX38903A/MAX38903B IC family of low noise linear regulators. The EV kit operates over an input range of 1.7V to 5.5V and provides any output voltage range from 0.6V to 5.3V, and delivers up to 1A of current. The EV kit comes with the MAX38903BATB+ installed.

Applications

  • Audio Systems
  • Communication Circuitry
  • High-Resolution Data Acquisition Systems

MAX38903EVKIT#WLP
Evaluation Kit for the MAX38903C/MAX38903D
MAX38903EVKIT#TDFN
Evaluation Kit for the MAX38903A/MAX38903B

Latest Discussions

No discussions on MAX38903C yet. Have something to say?

Start a Discussion on EngineerZone®